Connecting cable NEBC-D8G4-ES-2-N-S-R3G4-ET

8188945

GTIN: 4052568781415

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
M8x1, D-coded according to EN 61076-2-114
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
RJ45 to IEC 60603-7-3
Cable length
2 m