Connecting cable NEBC-R3G4-ES-1-N-S-R3G4-ET

8188952

GTIN: 4052568781460

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
RJ45 to IEC 60603-7-3
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
RJ45 to IEC 60603-7-3
Cable length
1 m