Toothed belt axis ELGD-TB-KF-WD-120-600-0H-L-PU2

8192387

GTIN: 4052568776084

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
120
Max. feed force Fx
500 N
Repetition accuracy
±0.04 mm