Push-in connector NPQO-D-Q12-Q10-P5
8203320
GTIN: 4052568659523
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 12 mm
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Nominal size
9 mm
Ambient temperature
0 °C - 60 °C


