Push-in L-connector NPQO-L-Q12-E-P5
8203325
GTIN: 4052568659578
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 12 mm
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Nominal size
11 mm
Ambient temperature
0 °C - 60 °C


