Suction cup with connection VAS-30-1/8-NBR-F1A

8204260

GTIN: 4052568658427

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Effective suction diameter
25 mm
Suction cup shape
Round, flat
Material suction cup
NBR