Parallel gripper HPPH-16-16-NC-N-SR12

8205392

GTIN: 4052568651831

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Flat mounting method for gripper fingers - Guidance - Rack and pinion - With gripper finger - Pneumatic gripper - Force pilot operated motion sequence
Stroke per gripper jaws
8 mm
Position detection
Via integrated displacement encoder
Pneumatic connection
For push-in connector O.D. 4 mm