Suction cup with connector OGVM-60-S-N-G38F

8210273

GTIN: 4052568789954

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
60 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
120 N
Material suction cup
NBR