Suction cup with connector OGVM-80-S-N-RA

8213221

GTIN: 4052568790493

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
80 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
225 N
Material suction cup
NBR