Suction cup with connector OGVM-60-G-N-RA

8213225

GTIN: 4052568790530

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
60 mm
Suction cup shape
Round bell-shaped
Holding force at nominal operating pressure
143 N
Material suction cup
NBR