Suction cup with connector OGVM-60-A-N-RA

8213235

GTIN: 4052568790592

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
60 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
140 N
Material suction cup
NBR