Plastic-coated metal tube PM-6

9087

GTIN: 4052568020361

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
5.2 mm
Material tubing
Wrought aluminium alloy - Packaging unit
Temperature-dependent operating pressure
-0.95 bar - 30 bar
Ambient temperature
-29 °C - 65 °C