Look for the star when selecting products in the catalogue.
For more than 2,200 products worldwide: always in stock, attractively priced and delivered quickly
You can use the push-in fittings NLFA for liquid media to create perfect fluidic connections between different components, without any dead spaces. Connecting different tubes and dosing needles to these push-in fittings is really easy, making them ideal for laboratory automation.
2-in-1 pre-assembled: slot and ferrule
Thanks to innovative technology, the fluidic connections are simple to install. The two individual parts of the push-in fitting are already fitted together and do not have to be ordered or mounted separately.
Perfect fit with needles VAVN
You can easily create your own dispense head, e.g. with valves VYKA and a sub-base VABS.
Clamped and plugged version
Flexible and adapted for your requirements thanks to a range of different types of tubing or needles that you can use.
Plug without dead space
The push-in fittings NLFA are very easy to clean and they significantly reduce your consumption of expensive media.
FDA-listed materials for aggressive chemicals
The material in contact with the medium is polypropylene. You can therefore also use the push-in fittings with aggressive media. Time and effort spent on testing will be reduced too.
Clamping and sealing
Additional assembly tool NPAT
Dosing needle VAVN