Denmark
Add a second order code
Pressure gauges
Home
Products
Compressed air preparation
Pressure gauges
PAGL
Pressure gauge PAGL
Pressure gauge to DIN EN 837-1 for front-panel or in-line installation with display range up to 60 bar / 870 psi / 6 Mpa.
For high-pressure applications
Display units bar, psi, MPa
Downloads
PAGL_EN.PDF