Look for the star when selecting products in the catalogue.
For more than 2,200 products worldwide: always in stock, attractively priced and delivered quickly
The attractively priced pressure sensor SPAN is amazingly flexible thanks to switchable electrical outputs and a very wide range of options for pressure measuring ranges and pneumatic connections. The compact design of just 30 x 30 mm, the numerous variants and the user-friendly menu navigation make the sensor suitable for all sorts of application areas.
Thanks to the intuitive switching options for the electrical outputs:
The SPAN's user-friendly menu navigation makes commissioning incredibly quick and easy. The copy function means that additional SPAN sensor are even easier to commission.
The high-contrast white-on-blue display is easy to see:
SPAN measures the pressure of gaseous media. The following functions are available:
Product animation
The technical highlights of SPAN-B presented by the Product Manager