See what's new in Festo PARTdataManager.
Easy update for Festo PARTdataManager 04/2024 and 05/2023. No need to uninstall these versions before the update. Uninstall previous version if you have Festo PARTdataManager 2022 or earlier.
Version free Interfaces for
Festo PARTdataManager updates are no longer required for the latest versions of these CAD systems.
Further improvements in update function
Installation program no longer contains CAD models by default.
Latest CAD data is downloaded automatically when Festo PARTdataManager is first started.
Users receive notifications of available CAD data updates at each startup and can install them with a single click.
Release notes are accessible with a right-click on the catalog prior to updating, and users have the option to ignore updates.
Notifications will be provided again when next update is released.
Optional installation program available with an initial database for CAD workstations without internet connection. Festo PARTdataManager with initial database
New Deployment option added The Deployment option just copies the selected features to the given folders for manual deployment. Instructions for manual Deployment
Easy update for Festo PARTdataManager 05/2023. No need to uninstall this version before the update. Uninstall previous version if you have Festo PARTdataManager 2022 or earlier.
New Interfaces included
Version free Interfaces for
Festo PARTdataManager updates are no longer required for the latest versions of these CAD systems.
CAD plug-ins, for seamless integration of Festo CAD library into your CAD system, can be selected during the installation.
Further improvements in update function
Installation program no longer contains CAD models by default.
Latest CAD data is downloaded automatically when Festo PARTdataManager is first started.
You will be notified of CAD data updates on each start and can install them with a single click.
Only the changed data is downloaded, making the update quick.
Optional installation program available with an initial database for CAD workstations without internet connection. Festo PARTdataManager with initial database
Completely new version. Please make sure to uninstall previous versions of Festo PARTdataManager first.
New Interfaces included
CAD plug-ins, for seamless integration of Festo CAD library into your CAD system, can be selected during the installation.
The latest CAD models are downloaded after installation
The installation program no longer contains CAD models.
The first time Festo PARTdataManager is started, the latest CAD data will be downloaded automatically.
Incremental data updates are now the standard
The download size is reduced significantly. The update now takes only a few minutes.
CAD data update video
Improved search function with additional filter options to specify your search.
CAD plug-ins, for seamless integration of Festo CAD library into your CAD system, are included with the installation.
CAD plug-in activation video
You are always up to date with our latest CAD models thanks to the integrated, online update function.
CAD data update video