filter regulator
MS4-LFR-1/4-D7-ERM-AS

№ изделия: 529156

Данные надежности продукта

The information in this "Product reliability data sheet" is based on products being used as intended. This includes complying with all specifications in data sheets, catalogues, user documentation and the general operating conditions. The user alone is responsible for determining whether a product is suitable for a particular application.
Характеристика Значение
Well-tried component1) Yes
Common Cause Failure (CCF) measures2) Safely keep operating pressure within the limits of the technical specifications
Observe compressed air quality
Comply with maximum vibration and shock loads
Comply with ambient temperature and temperature of medium
Service-life value B103) 20 MioCyc
Vibration resistance Transport application test with severity level 2 in accordance with FN942017-4 and EN 60068-2-6
Shock resistance Shock test with severity level 2 in accordance with FN 942017-5 and EN 60068-2-27
1) The product is a well-tried product for a safety-related application according to ISO 13849-1. The relevant basic and well-
tried safety principles according ISO 13849-2 for this product are fulfilled. The suitability of the product for a precise
application must be verified and confirmed by the user.
2) CCF measures have to be verified for the precise application. Therefore, the list with measures is not meant to be exhaustive.
3) The ascertainment of characteristic service life values is generally based on the ISO 19973 "Pneumatic fluid power - Assessment
of component reliability by testing". Additional, B10 values of 10 million cycles can also be based on the ISO 13849.
22.10.2019 – Объект, подлежащий уточнению – Festo AG & Co. KG