The AC synchronous servo motor for demanding and dynamic applications is characterised by an extremely low cogging torque. This ensures good adjustability and tracking accuracy for positioning tasks. Quick and safe commissioning: the electronic rating plate contains all the important data for the motor. This can be read by the servo drive CMMT-AS and then used to automatically set the parameters for the servo motor.
The space-saving one cable plug (OCP) requires much less installation effort. The servo motor is connected with only one cable for power, encoder signals and holding brake. This simplifies wiring and replacement.