|
Automation solutions for pots in primary aluminium plants
Extremely robust
Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.
|
Short product information
File and language versions
|
|
Festo Welding Gun Maintenance System
20% reduction in downtimes thanks to predictive maintenance
Respond to failures? Or predict them? A predictive maintenance strategy will make your welding guns more productive. Because welding guns need to work with precision, reliability and efficiency to be economical. Change is worth it. As an add-on to the Festo drive solutions for welding guns, the Festo Welding Gun Maintenance System monitors all welding guns in the factory. The software solution helps you to detect process anomalies in good time, optimise maintenance and save energy – thanks to Industry 4.0.
|
Short product information
File and language versions
|
|
Modular remote I/O system CPX-AP-A
Stand-alone system or with valve terminal
The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.
|
Short product information
File and language versions
|
|
Protection Box for Air Preparation
Simply protected!
The conditions in many manufacturing areas, such as the splash zone in food production plants, place a lot of stress on service unit components. Cleaning agents and water jets attack the surfaces, screws and pressure gauges. With this stainless steel protection box, Festo offers a simple and low-cost solution to securely protect the compressed air preparation components.
|
Short product information
File and language versions
|
|
PSI Guided drive DFM
Sturdy and reliable!
Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.
|
Short product information
File and language versions
|
|
Pulse valve VSVA
Energy savings of up to 80%
Install and save: In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.
|
Short product information
File and language versions
|
|
Training Package 660
Digitalization in Hydraulics (a print version)
|
Short product information
File and language versions
|
|
Training Package 660
Digitalization in Hydraulics (a web version)
|
Short product information
File and language versions
|
|
Vacuum generator OVEL
Highly dynamic!
The new vacuum generator is ideal for highly dynamic, decentralised handling applications. The weight-optimised and compact design make the OVEL the perfect solution for integration directly on the front unit. This reduces the evacuation time and increases the operating cycles.
|
Short product information
File and language versions
|
|
Basic Vacuum Technology Principles
|
Catalogue
File and language versions
|
|
Product Overview for Process Automation
|
Catalogue
File and language versions
|
|
Vision sensors SBSA, SBS
|
Catalogue
File and language versions
|
|
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
|
Brochure
File and language versions
|
|
2022 Southeast Asia Selected Products
|
Brochure
File and language versions
|
|
3D Cocooner
Bionic lattice structures from the robotic spinneret
The bionic 3D Cocooner spins complex and equally stable lattice structures out of a glass fibre thread – freely in space, without any support.
|
Brochure
File and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
Brochure
File and language versions
|
|
Air_ray
A remote-controlled hybrid construction with flappingwing mechanism
|
Brochure
File and language versions
|
|
Airacuda
Bionic object with fin drive
|
Brochure
File and language versions
|
|
AirArm
AirArm catches drops of water
|
Brochure
File and language versions
|
|
AirArm '09
Pneumatic 4-axis kinematics with inherent flexibility
|
Brochure
File and language versions
|
|
Airic’s_arm
Robot arm with Fluidic Muscles
|
Brochure
File and language versions
|
|
AirJelly
An airborne jellyfish with electric drive unit
|
Brochure
File and language versions
|
|
Airmotion_ride
A simulator moving in 6 axes
|
Brochure
File and language versions
|
|
AirPenguin
Technology-bearers for adaptive flapping-wing mechanisms
|
Brochure
File and language versions
|
|
Aqua_ray
Water-hydraulic manta ray with flapping-wing drive
|
Brochure
File and language versions
|
|
AquaJellies 2.0 – Autonomous behaviour in a collective
Bionic technology carriers for the water technology sector
The artificial jellyfish have an intelligent, adaptive mechanism and are equipped with an electric drive unit. Their integrated communication and sensor technology plus the real-time diagnostics enable a coordinated, collective behaviour even in a limited space.
|
Brochure
File and language versions
|
|
AquaJelly
An artificial jellyfish with electric drive unit
|
Brochure
File and language versions
|
|
AquaPenguin
Bionic penguins – technology-bearers as autonomous underwater vehicles
|
Brochure
File and language versions
|
|
Automation of rainwater overflow basins
Intelligent automation of rainwater overflow basins according to your individual requirements
|
Brochure
File and language versions
|
|
basics
|
Brochure
File and language versions
|