|
Angle seat valve VZXF
Tough
VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.
|
Short product information
File and language versions
|
|
Ball valves VZBE, VZBF and VZBD in stainless steel
For every application!
Stainless steel ball valves are used wherever different media need to be controlled – in process automation as well as factory automation. With VZBE, VZBF and VZBD, Festo has rounded off the ball valve portfolio to help you find the right ball valve for a wide range of applications.
|
Short product information
File and language versions
|
|
Clean design compact cylinder CDC
|
Short product information
File and language versions
|
|
Info Toothed belt and spindle axes ELGA
ELGA – the perfect solution whenever you need a protected guide.
The complete series of linear axes with internal guides comes
in many variants with toothed belt or spindle drive for impressive
dynamic response, speed and power, while the different guides
ensure it can be used in a multitude of applications. The ELGA is
available as an individual axis or as a complete solution for
standard handling systems.
|
Short product information
File and language versions
|
|
Integrated control cabinet solutions with CPX-E and VTUG
Smart combination!
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product information
File and language versions
|
|
Limit switch box SRBC for quarter turn actuators
All-rounder with Ex protection
The new limit switch box SRBC is the reliable and cost-effective solution when it comes to electronic position sensing and optical position indication of automated process valves. The sturdy version with IP66, IP67 and Type4/4X is ideal for use indoors and outdoors, even in aggressive or corrosive environments.
|
Short product information
File and language versions
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product information
File and language versions
|
|
PA-Toolkit: Library for CODESYS
MTP compliant!
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product information
File and language versions
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Short product information
File and language versions
|
|
Polytetrafluoroethylene tubing PTFEN
|
Short product information
File and language versions
|
|
PSI 929.20 Stainless steel filter regulator PCRP
For harsh environments
In corrosive atmospheres or extreme temperatures from -60 °C to +80 °C, the extremely robust filter regulator PCRP performs well, offering high flow rates and reliable pressure control. The housing and interior are entirely made of premium stainless steel to ensure high corrosion resistance. The PCRP series is available in sizes ¼" and ½" with G or NPT threads.
|
Short product information
File and language versions
|
|
PSI Positioner CMSX for linear and quarter turn actuators
Reliable position control
The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high process reliability thanks to analogue or digital feedback signals and definable safety positions.
|
Short product information
File and language versions
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product information
File and language versions
|
|
Standardised ATEX control cabinet YCCP
Standardised and flexible
Combine maximum standardisation with the greatest possible
flexibility. The standardised ATEX control cabinet YCCP saves time
and money through maximum standardisation of your system
components. The cabinets are approved for zone 2 (3GD), while the
integrated, modular terminal CPX as a remote I/O ensures a high
level of flexibility.
|
Short product information
File and language versions
|
|
VOFC / VOFD Solenoid valves for high safety and reliability requirements
Top quality!
Festo already has a formidable range. And in future it will be even better. Festo continuously develops and expands its range of valves for process automation. And the range is top quality, especially in the area of solenoid valves and their accessories. So you can control actuators safely and reliably. And you can operate them in outdoor areas without any problem, even in safety circuits up to SIL 3 or in potentially explosive atmospheres.
|
Short product information
File and language versions
|
|
Product Overview Cleanroom
Components for cleanroom technology
All Festo products suitable for the clean room are classified in accordance with ISO 14644-1.
|
Program summary
File and language versions
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summary
File and language versions
|
|
Butterfly valve VZAF
Technical data and product range overview
|
Catalogue
File and language versions
|
|
Butterfly Valve VZAS
Product range overview and technical data
|
Catalogue
File and language versions
|
|
Butterfly valves VZAF
Produkt overview and technical data
|
Catalogue
File and language versions
|
|
Butterfly valves VZAV
Product overview and technical data
|
Catalogue
File and language versions
|
|
Catalogue for Process Automation
|
Catalogue
File and language versions
|
|
Product Overview for Process Automation
|
Catalogue
File and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
Brochure
File and language versions
|
|
Automation solutions for green hydrogen production
|
Brochure
File and language versions
|
|
Biotech, pharma and cosmetics industry
Greater flexibility and efficiency in biotech, pharma and cosmetics production
Our contribution: giving you a competitive edge through industry-specific automation Consulting and engineering services, intelligent design tools, systems, modules, innovative products, training and services from Festo help you to realise modular, flexible and scalable automation concepts. Along your entire value chain, from raw materials storage to API production and formulation to filling, packaging and palletising. From start to finish and tailored to your needs.
|
Brochure
File and language versions
|
|
Costs? Decrease them!
Thoroughgoing use of Festo products and services will reduce your total cost of ownership by approx. 50%.
|
Brochure
File and language versions
|
|
Functional safety in the process industry
SIL - Safety Integrity Level
Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.
|
Brochure
File and language versions
|
|
Highlights 2022
|
Brochure
File and language versions
|
|
Industry 4.0
From vision to reality – Status 2020
Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.
|
Brochure
File and language versions
|