|
3-way ball valve VZBA
|
Short product information
File and language versions
|
|
Angle seat valve VZXA
Flexible in use
The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.
|
Short product information
File and language versions
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Short product information
File and language versions
|
|
Automation solutions for flotation cells
High control precision
The excellent control precision of the dart valves is the key to achieving optimum results in the flotation process. This ensures a constant froth level – and thus a higher yield. Festo offers three options for the automation of flotation cells in order to optimally separate fine ore and high-quality sulphide ores such as copper, copper-molybdenum and platinum group metals from the gangue.
|
Short product information
File and language versions
|
|
Ball valve drive unit VZPR
|
Short product information
File and language versions
|
|
Ball valves VZBE, VZBF and VZBD in stainless steel
For every application!
Stainless steel ball valves are used wherever different media need to be controlled – in process automation as well as factory automation. With VZBE, VZBF and VZBD, Festo has rounded off the ball valve portfolio to help you find the right ball valve for a wide range of applications.
|
Short product information
File and language versions
|
|
Integrated control cabinet solutions with CPX-E and VTUG
Smart combination!
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product information
File and language versions
|
|
Limit switch box SRBC for quarter turn actuators
All-rounder with Ex protection
The new limit switch box SRBC is the reliable and cost-effective solution when it comes to electronic position sensing and optical position indication of automated process valves. The sturdy version with IP66, IP67 and Type4/4X is ideal for use indoors and outdoors, even in aggressive or corrosive environments.
|
Short product information
File and language versions
|
|
Limit switch box SRBE
Explosive atmosphere specialist
The new limit switch box SRBE is a reliable and cost-effective solutionwhen it comes to optical position indication and electronic position sensing of automated or manually actuated process valves. Ideal in explosive atmospheres: SRBE is certified worldwide in line with the explosion protection standards. The sturdy design in IP67, type 4/4X is suitable for indoor and outdoor applications.
|
Short product information
File and language versions
|
|
Limit switch box SRBG
Variable double sensor
The limit switch box SRBG is a flexible and versatile solution when it comes to the optical position indication and electrical position sensing of automated or manually actuated process valves. They can be easily and directly mounted without other accessories, and require minimal space.
|
Short product information
File and language versions
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product information
File and language versions
|
|
Linear actuator DFPI-NB3
Integrated, sturdy, flexible!
The new linear actuator DFPI is equipped for a wide range of applications thanks to ISO 15552, an optionally integrated positioner or an integrated displacement encoder, and an optimised guide rod for swivel motions.
|
Short product information
File and language versions
|
|
PA-Toolkit: Library for CODESYS
MTP compliant!
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product information
File and language versions
|
|
Pinch valve for heavy-duty applications
Extremely low wear!
The heavy-duty pinch valve is ideal for use with abrasive or corrosive
fl uids, pastes, pulps, powders, or media with a high solids content.
Its high performance, extremely low wear, and long service life in
open and close mode as well as in proportional control applications
make it very suitable for use in mineral processing, in the cement
and construction industry, in iron and steel production, in metallurgy
and foundries, or in aluminium production.
|
Short product information
File and language versions
|
|
Pneumatic control valves VFOF/VBNF/VBQF
Extremely innovative is one way of describing the new compact control valves from Festo for pneumatic drive solutions.
Thanks to their improved design and the integration of several control functions in one component you can save valuable installation space. And gain more time and reliability during commissioning.
|
Short product information
File and language versions
|
|
Pneumatic extension modules VTOP
Innovative installation
The VTOP is ideal for control applications with positioner and additional instrumentation. The pneumatic extension modules facilitate a complete setup, without tedious searches for components and time-consuming installation, and thus greatly simplify maintenance. The new installation concept VTOP with patented, integrated air routing allows you to combine the individual modules you need, and easily retrofit other modules at any time.
|
Short product information
File and language versions
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Short product information
File and language versions
|
|
PSI 929.20 Stainless steel filter regulator PCRP
For harsh environments
In corrosive atmospheres or extreme temperatures from -60 °C to +80 °C, the extremely robust filter regulator PCRP performs well, offering high flow rates and reliable pressure control. The housing and interior are entirely made of premium stainless steel to ensure high corrosion resistance. The PCRP series is available in sizes ¼" and ½" with G or NPT threads.
|
Short product information
File and language versions
|
|
PSI Air/water valve VZWM
|
Short product information
File and language versions
|
|
PSI Direct operated solenoid valve VZWD
Up to 90 bar: Direct operated solenoid valve VZWD
|
Short product information
File and language versions
|
|
PSI Force pilot operated solenoid valve VZWF
Can be operated without differential pressure, e.g. can be used in
closed media circuits
|
Short product information
File and language versions
|
|
PSI Positioner CMSX for linear and quarter turn actuators
Reliable position control
The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high process reliability thanks to analogue or digital feedback signals and definable safety positions.
|
Short product information
File and language versions
|
|
Quarter turn actuator DFPD-C for the chemical industry
Sturdy and reliable!
The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical industry. Both versions have hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.
|
Short product information
File and language versions
|
|
Quarter turn actuator DFPD-HD
Powerful performer!
DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.
|
Short product information
File and language versions
|
|
Servo-controlled solenoid valve VZWP
|
Short product information
File and language versions
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product information
File and language versions
|
|
Standardised ATEX control cabinet YCCP
Standardised and flexible
Combine maximum standardisation with the greatest possible
flexibility. The standardised ATEX control cabinet YCCP saves time
and money through maximum standardisation of your system
components. The cabinets are approved for zone 2 (3GD), while the
integrated, modular terminal CPX as a remote I/O ensures a high
level of flexibility.
|
Short product information
File and language versions
|
|
VOFC / VOFD Solenoid valves for high safety and reliability requirements
Top quality!
Festo already has a formidable range. And in future it will be even better. Festo continuously develops and expands its range of valves for process automation. And the range is top quality, especially in the area of solenoid valves and their accessories. So you can control actuators safely and reliably. And you can operate them in outdoor areas without any problem, even in safety circuits up to SIL 3 or in potentially explosive atmospheres.
|
Short product information
File and language versions
|
|
Process Automation and Water Management - Learning solutions for basic and advanced training
|
Program summary
File and language versions
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summary
File and language versions
|