Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Mechanically coupled rodless flat cylinder DLGF Very attractively priced!

The space-saving, extremely flat and rodless DLGF is 45% flatter than the DGC-KF. It is ideal not only for the electronics industry and small parts assembly, but wherever installation space is very limited. The sophisticated technology (e.g. the self-adjusting pneumatic cushioning PPS) is equally impressive – as is the very low price.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Pneumatic welding unit
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.