|
Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA
For correct pressure and precise regulation
|
Product informationFile and language versions
|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
All set for automation with IO-Link
Point-to-point!
Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.
|
Short product informationFile and language versions
|
|
Proportional pressure regulator VPPM
With added dimensions: Fast, universal, precise
|
Short product informationFile and language versions
|
|
Proportional pressure regulator VPPM IO-Link
Decentralised safety!
VPPM is the first proportional valve with IO-Link and I-Port connection technology. Its outstanding features include easy parameterisation
and stable data transmission. The high-speed COM3 data rate of 230 kB/s and cycle times of 0.4 ms mean that even complex data packets can be transmitted quickly and reliably.
|
Short product informationFile and language versions
|
|
PSI Proportional 3-way control valve VPWI
The new VPWI is based on the VPPI and can be used for all applications where volume control is required. It offers extremely short operating times, a stable valve position and extensive functionality, from setpoint adjustment to an MFC-like function, making the VPWI extremely fl exible in use.
|
Short product informationFile and language versions
|
|
VPWS proportional valve
Extremely small: 2/2-way proportional valve
This lightweight cartridge valve is compact at just 15 mm and has a large flow rate of up to 210 l/min at 2 bar. The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.
|
Short product informationFile and language versions
|
|
Automation technology – selected for value
|
CatalogueFile and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
Proportional valves with piezo technology in medical technology
With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.
|
BrochureFile and language versions
|
|
Secure your advantage and create new potential with proportional pneumatics
|
BrochureFile and language versions
|
|
Valves
|
BrochureFile and language versions
|