Please select a category on the left or use the search.
Part number
Series
Order code
Excellent characteristics for simple control tasks at a very favourable entry-level price! Reliable, with extensive functionality, easy to operate. New: also suitable for use in battery production and with digital control via Modbus RTU – VPPE.
The new VPWI is based on the VPPI and can be used for all applications where volume control is required. It offers extremely short operating times, a stable valve position and extensive functionality, from setpoint adjustment to anMFC-like function, making the VPWI extremely fl exible in use.
This lightweight cartridge valve is compact at just 15 mm and has a large flow rate of up to 210 l/min at 2 bar. The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.
With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.