Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
3/2-way basic valve SV-3-M5 with actuators for panel mounting

Pushbutton actuator T-22-... and T-30-...

Mushroom push button actuator P-22-S and P-30-S

Impact head with detend PR-22-R and PR-30-R

Selector actuator N-22-S and N-30-S

Toggle actuator H-22-S and H-30-S

Impact head with detent, key return PRS-22-R and PRS-30-R

Lock and key actuator Q-22 and Q-30

Micro valves 3/2-way valves, directly actuated, barbed fittings for 3mm tubing

Micro valves

S-3-PK-3-B

SO-3-PK-3-B

 

Valve actuators:

Pushbutton AT-06-B

Toggle lever AH-06-B

Roller lever AR-06-B (with mounting screws)

Roller lever with idle return AL-06-B (with mounting screws)

Whisker actuator AF-06-B

Mounting plate MPL-04

Terms of use for electronic documentation
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Valves
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.