Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Fork light sensors SOOF Ready to install!

Fork light sensors are through-beam sensors. This principle guarantees optimal reliability and efficiency. Reliable detection is combined with minimum installation work included.

Position transmitter and programmable proximity switch SDAC-MHS Universal for C-slots!

The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.

Position transmitter for T-slots SDAT-MHS transmitter solutions for large and small drives

Whether it is for monitoring screwing in, riveting, ultrasonic welding, pressing or adhesive bonding processes, piston positions always need to be detected in order to ensure high repetition accuracy.

Now there is an inexpensive alternative to costly positional transducers or mechanical potentiometers: the programmable SDAT-MHS for analogue feedback signals.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Sensors brochure Overview of sensors

Proximity sensors, position transmitters, pressure and vacuum sensors, flow sensors, inductive proximity switches and sensors, optical sensors, connection technology, industry-specific sensors

Cartesian handling systems – a technical comparison with conventional robots
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.