|
Terms of use for electronic documentation
|
Product information
File and language versions
|
|
Fork light sensors SOOF
Ready to install!
Fork light sensors are through-beam sensors. This principle guarantees optimal reliability and efficiency. Reliable detection is combined with minimum installation work included.
|
Short product information
File and language versions
|
|
Position transmitter and programmable proximity switch SDAC-MHS
Universal for C-slots!
The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.
|
Short product information
File and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
Catalogue
File and language versions
|
|
Sensors brochure
Overview of sensors
Proximity sensors, position transmitters, pressure and vacuum sensors, flow sensors, inductive proximity switches and sensors, optical sensors, connection technology, industry-specific sensors
|
Brochure
File and language versions
|