|
Limit valve SDK-... and mounting block SDA-...-B
Limit valve with ball actuator
SDK-3-PK-3
SDK-4-PK-3
Mounting block SDA-...-B
|
Product information
File and language versions
|
|
Limit valve SDV-...
Limit valve with stem control SDV-...
Mounting block SDA-...-B
|
Product information
File and language versions
|
|
Terms of use for electronic documentation
|
Product information
File and language versions
|
|
Fork light sensors SOOF
Ready to install!
Fork light sensors are through-beam sensors. This principle guarantees optimal reliability and efficiency. Reliable detection is combined with minimum installation work included.
|
Short product information
File and language versions
|
|
Position transmitter and programmable proximity switch SDAC-MHS
Universal for C-slots!
The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.
|
Short product information
File and language versions
|
|
Pressure sensor and pressure transmitter SPAU
Maximum flexibility!
The sensor SPAU for pressure measurement, pressure monitoring and pressure sensing keeps pressure levels permanently under control, ensuring more productivity and process reliability. As well as quicker system commissioning.
|
Short product information
File and language versions
|
|
PSI Pressuresensor SPAN-B
Effortless operation!
It has never been easier to get information about air pressure. With the pressure sensor SPAN-B you will be able to make sound decisions about saving air, energy and costs. Getting started couldn’t be more straightforward thanks to quick and easy commissioning. And configuring other sensors is even simpler, since the settings can be replicated from the master sensor.
|
Short product information
File and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
Catalogue
File and language versions
|
|
Sensors brochure
Overview of sensors
Proximity sensors, position transmitters, pressure and vacuum sensors, flow sensors, inductive proximity switches and sensors, optical sensors, connection technology, industry-specific sensors
|
Brochure
File and language versions
|