|
Food-safe tubing PUN-H-F
|
Product information in briefFile and language versions
|
|
Translucent tubing PUN-H
The perfect combination for many applications: translucent tubing PUN-H and push-in fitting QS.
The translucent tubing PUN-H can be easily mounted using the push-in fittings QS. They are resistant to hydrolysis and suitable for use in environments with high moisture levels.
|
BrochureFile and language versions
|
|
Customer-specific tubing
|
Product information in briefFile and language versions
|
|
Pneumatic Installation Guide
|
Program summaryFile and language versions
|
|
Poster collection: Better connected
Everything from a single source – for the ideal tubing and fittings combinations
Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.
|
BrochureFile and language versions
|
|
Folder for tubing and fittings combinations
Well combined: tubing/fitting combinations for all applications!
Precise selection of the right tubing/fitting combination is above all dependent on the application. Applications often have a single feature that quickly defines the right selection. The overview of our most popular tubing/fitting combinations will help you to make the right choice quickly and reliably.
|
BrochureFile and language versions
|
|
Megaposter: Tubing and fittings combinations
The complete world of tubing/fitting combinations
Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.
|
PosterFile and language versions
|
|
Tubing/threaded fitting combinations
From a single source
Variety is standard at Festo. Our range of tubing and fi ttings covers
every conceivable task.
|
Product information in briefFile and language versions
|
|
Tubing/fitting combination PUN-H-SF/NPQR
|
Product information in briefFile and language versions
|
|
Plastic tubing PEN
Attractively priced!
The tubing for your standard applications: Together with the fittings QS, PEN offers the optimal complete solution. This combination offers a versatile range of applications and is optimally designed for continuous operation of your systems.
|
Product information in briefFile and language versions
|
|
Plastic tubing PUN-H, PEN and PUN – a comparison
Tubing PUN-H and PEN are always a good choice for standard pneumatic applications.
We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.
|
BrochureFile and language versions
|
|
Tubing/threaded fitting combinations PEN/QS-B and PUN-E/QS-B
|
Product informationFile and language versions
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Product information in briefFile and language versions
|
|
2/2-way proportional valve VEAE with piezo technology
Suitable for oxygen
Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators. Its compact design also makes it suitable for stationary applications such as in ophthalmology or for dental drills.
|
Product information in briefFile and language versions
|
|
Universal metal fitting NPQH
Sturdy, multitalented
The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test
|
Product information in briefFile and language versions
|
|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
The Festo core product range
Simply part of the solution
|
CatalogueFile and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PosterFile and language versions
|
|
Products for Your Everyday Automation Needs
Festo quality at attractive prices covering your standard automation tasks.
|
BrochureFile and language versions
|
|
Process Automation - Product Overview (PAPSO)
|
Program summaryFile and language versions
|
|
Highlights 2022
|
BrochureFile and language versions
|
|
Product Overview
|
Program summaryFile and language versions
|
|
The Festo e core product range – simply part of the solution
Dynamic Display D-FA1901
|
BrochureFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
BrochureFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
BrochureFile and language versions
|
|
BIBB Pneumatik, Gerätesatz BIBB P
|
External LinkFile and language versions
|
|
BIBB Elektropneumatik, Gerätesatz BIBB EP
|
External LinkFile and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|