Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Tubing/fitting combination PAN/QS
Tubing/fitting combination PAN/QS
Polypropylene fittings NPQP Resistant to chemicals

NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.

Food-safe tubing PUN-H-F
Translucent tubing PUN-H The perfect combination for many applications: translucent tubing PUN-H and push-in fitting QS.

The translucent tubing PUN-H can be easily mounted using the push-in fittings QS. They are resistant to hydrolysis and suitable for use in environments with high moisture levels.

2/2-way proportional valve VEAE with piezo technology Suitable for oxygen

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators. Its compact design also makes it suitable for stationary applications such as in ophthalmology or for dental drills.

Universal metal fitting NPQH Sturdy, multitalented

The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test

Customer-specific tubing
Pneumatic Installation Guide
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
The Festo core product range Simply part of the solution
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Industry 4.0 - Digitalisation in Production Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?

Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance

Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Process Automation - Product Overview (PAPSO)
Highlights 2022
Poster collection: Better connected Everything from a single source – for the ideal tubing and fittings combinations

Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.

Folder for tubing and fittings combinations Well combined: tubing/fitting combinations for all applications!

Precise selection of the right tubing/fitting combination is above all dependent on the application. Applications often have a single feature that quickly defines the right selection. The overview of our most popular tubing/fitting combinations will help you to make the right choice quickly and reliably.

Megaposter: Tubing and fittings combinations The complete world of tubing/fitting combinations

Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.

Product Overview
Polytetrafluoroethylene tubing PTFEN
Tubing/threaded fitting combinations From a single source

Variety is standard at Festo. Our range of tubing and fi ttings covers

every conceivable task.

The Festo e core product range – simply part of the solution Dynamic Display D-FA1901
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Tubing/fitting combination PUN-H-SF/NPQR
Plastic tubing PEN Attractively priced!

The tubing for your standard applications:
Together with the fittings QS, PEN offers the optimal complete solution. This combination offers a versatile range of applications and is optimally designed for continuous operation of your systems.

Plastic tubing PUN-H, PEN and PUN – a comparison Tubing PUN-H and PEN are always a good choice for standard pneumatic applications.

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

BIBB Pneumatik, Gerätesatz BIBB P
BIBB Elektropneumatik, Gerätesatz BIBB EP
Show 6 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.