Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Connecting cables NEBB Extremely efficient!

Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.

 

Connecting cables NEBA Wide range of applications!

The new connecting cables NEBA M8x1 and M12x1, A-coded (EN 61076-2-104/101) are ideal for connecting field devices to controllers or IO terminals. Designed for a wide range of uses in harsh environments, NEBA can cover almost all applications, such as static ones, energy chains with small radii and robotics. And NEBA is excellent value for money.

Customisable plug connector NECB Customisable plug connector NECB

The new customisable M8x1 and M12x1 A-coded plug connectors (EN 61076-2-104/101) are ideal when you need to connect field devices to controllers or IO terminals and/or the power supply

Sensor/actuator distributor NEDY Installation optimised

The new modular system for the sensor/actuator distributor NEDY

creates connections between two field devices and double-occupied

M8/M12 screw terminal input/outputs at decentralised I/O modules, with significantly less installation effort. Thanks to the reduced number of components, NEDY also saves space and costs, making it ideal for the automation platform CPX, for example.

Product Overview
The Festo core product range Simply part of the solution
Always well connected! Electrical connecting cables and plug combinations

Folder connecting cables and plugs

What must be taken into account when using Festo products?
Waste management instructions
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Angled gripper DHWC The cost-effective alternative

The compact and light angled gripper DHWC is ideal for use in the electronics and small parts industry and also for battery production thanks to its reduced copper, zinc and nickel content. And it is cost-effective too, helping you to manage your production costs.

PSI Long-stroke gripper DHPL
Process Automation - Product Overview (PAPSO)
Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Highlights 2022
Linear/swivel clamps CLR-CS Linear/swivel clamps CLR-CS

Linear/swivel clamps CLR-CS

About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Industry 4.0 - Digitalisation in Production Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?

Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance

Radial gripper DHRC The cost-effective alternative

The compact and light radial gripper DHRC is ideal for use in the electronics and small parts industry and also for battery production thanks to its reduced copper, zinc and nickel content. And it is cost-effective too, helping you to manage your production costs.

PSI Parallel gripper DHPC Compact and durable

The DHPC is a gripper with the most compact design and powerful
gripping force on the market. The precise ball bearing guide ensures
a long service life and the different variants a wide range of requirements.

BIBB Pneumatik, Gerätesatz BIBB P
BIBB Elektropneumatik, Gerätesatz BIBB EP
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Subscribe to RSS