|
Connecting cables NEBB
Extremely efficient!
Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.
|
Product information in briefFile and language versions
|
|
Connecting cables NEBA
Wide range of applications!
The new connecting cables NEBA M8x1 and M12x1, A-coded (EN 61076-2-104/101) are ideal for connecting field devices to controllers or IO terminals. Designed for a wide range of uses in harsh environments, NEBA can cover almost all applications, such as static ones, energy chains with small radii and robotics. And NEBA is excellent value for money.
|
Product information in briefFile and language versions
|
|
Sensor/actuator distributor NEDY
Installation optimised
The new modular system for the sensor/actuator distributor NEDY
creates connections between two field devices and double-occupied
M8/M12 screw terminal input/outputs at decentralised I/O modules, with significantly less installation effort. Thanks to the reduced number of components, NEDY also saves space and costs, making it ideal for the automation platform CPX, for example.
|
Product information in briefFile and language versions
|
|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
The Festo core product range
Simply part of the solution
|
CatalogueFile and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PosterFile and language versions
|
|
Products for Your Everyday Automation Needs
Festo quality at attractive prices covering your standard automation tasks.
|
BrochureFile and language versions
|
|
Process Automation - Product Overview (PAPSO)
|
Program summaryFile and language versions
|
|
Highlights 2022
|
BrochureFile and language versions
|
|
Product Overview
|
Program summaryFile and language versions
|
|
The Festo e core product range – simply part of the solution
Dynamic Display D-FA1901
|
BrochureFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
BrochureFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
BrochureFile and language versions
|
|
Customisable plug connector NECB
Customisable plug connector NECB
The new customisable M8x1 and M12x1 A-coded plug connectors (EN 61076-2-104/101) are ideal when you need to connect field devices to controllers or IO terminals and/or the power supply
|
Product information in briefFile and language versions
|
|
BIBB Pneumatik, Gerätesatz BIBB P
|
External LinkFile and language versions
|
|
BIBB Elektropneumatik, Gerätesatz BIBB EP
|
External LinkFile and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
Always well connected!
Electrical connecting cables and plug combinations
Folder connecting cables and plugs
|
Program summaryFile and language versions
|
|
What must be taken into account when using Festo products?
|
Special publicationFile and language versions
|
|
Waste management instructions
|
Special publicationFile and language versions
|