|
Socket
with moulded in cable pre-assembled
For V-pilot control valves
24 V DC: KMV-1-24-...-LED with LED and protective circuit
0 to 220 V: KMV-1-220-...
For JME- and ME-valves, 24 V DC
KME-1-24-...-LED with LED and protective circuit
For JMZH, MZH, MOZH, JMYH, MYH, MOYH valves
KMY-1-24-0,5
KMYZ-1-24-2,5
KMYZ-1-24-5
|
Product information
File and language versions
|
|
Terms of use for electronic documentation
|
Product information
File and language versions
|
|
Connecting cables NEBA
Wide range of applications!
The new connecting cables NEBA M8x1 and M12x1, A-coded (EN 61076-2-104/101) are ideal for connecting field devices to controllers or IO terminals. Designed for a wide range of uses in harsh environments, NEBA can cover almost all applications, such as static ones, energy chains with small radii and robotics. And NEBA is excellent value for money.
|
Short product information
File and language versions
|
|
Connecting cables NEBB
Extremely efficient!
Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.
|
Short product information
File and language versions
|
|
Sensor/actuator distributor NEDY
Installation optimised
The new modular system for the sensor/actuator distributor NEDY
creates connections between two field devices and double-occupied
M8/M12 screw terminal input/outputs at decentralised I/O modules, with significantly less installation effort. Thanks to the reduced number of components, NEDY also saves space and costs, making it ideal for the automation platform CPX, for example.
|
Short product information
File and language versions
|
|
Always well connected!
Electrical connecting cables and plug combinations
Folder connecting cables and plugs
|
Program summary
File and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
Catalogue
File and language versions
|
|
Cartesian handling systems – a technical comparison with conventional robots
|
Special publication
File and language versions
|