Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
2/2-way proportional valve VEAE with piezo technology Suitable for oxygen

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators. Its compact design also makes it suitable for stationary applications such as in ophthalmology or for dental drills.

Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

The Festo core product range Simply part of the solution
PA-Toolkit: Library for CODESYS MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Smartenance keeps maintenance simple!

Smartenance lets you schedule autonomous maintenance tasks, report faults on the move and document your measures. Use the Smartenance app on your smartphone and tablet to perform maintenance tasks on the machine, and the Smartenance web app to manage the tasks on a PC.

Festo Welding Gun Maintenance System 20% reduction in downtimes thanks to predictive maintenance

Respond to failures? Or predict them? A predictive maintenance
strategy will make your welding guns more productive. Because
welding guns need to work with precision, reliability and efficiency
to be economical. Change is worth it. As an add-on to the Festo drive
solutions for welding guns, the Festo Welding Gun Maintenance
System monitors all welding guns in the factory. The software solution
helps you to detect process anomalies in good time, optimise
maintenance and save energy – thanks to Industry 4.0.

PSI 902.11 Dashboards en Well informed

Festo Dashboards provides you with process transparency and status information over the entire lifecycle of your system. You can see at a glance the asset data, specific information for preventive maintenance, diagnostic functions and errors in plain text. This makes process data analysis and troubleshooting easier.

Product Overview
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Industry 4.0 - Digitalisation in Production Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?

Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance

Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Process Automation - Product Overview (PAPSO)
Highlights 2022
The Festo e core product range – simply part of the solution Dynamic Display D-FA1901
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

BIBB Pneumatik, Gerätesatz BIBB P
BIBB Elektropneumatik, Gerätesatz BIBB EP
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Subscribe to RSS