|
Terms of use for electronic documentation
|
Product information
File and language versions
|
|
Customer-specific tubing
|
Short product information
File and language versions
|
|
Food-safe tubing PUN-H-F
|
Short product information
File and language versions
|
|
Hoses - bulk packs and colour variants
|
Short product information
File and language versions
|
|
Plastic tubing PEN
Attractively priced!
The tubing for your standard applications: Together with the fittings QS, PEN offers the optimal complete solution. This combination offers a versatile range of applications and is optimally designed for continuous operation of your systems.
|
Short product information
File and language versions
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Short product information
File and language versions
|
|
Polytetrafluoroethylene tubing PTFEN
|
Short product information
File and language versions
|
|
Tubing/fitting combination PUN-H-SF/NPQR
|
Short product information
File and language versions
|
|
Tubing/threaded fitting combinations
From a single source
Variety is standard at Festo. Our range of tubing and fi ttings covers
every conceivable task.
|
Short product information
File and language versions
|
|
Universal metal fitting NPQH
Sturdy, multitalented
The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test
|
Short product information
File and language versions
|
|
Pneumatic Installation Guide
|
Program summary
File and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
Catalogue
File and language versions
|
|
Folder for tubing and fittings combinations
Well combined: tubing/fitting combinations for all applications!
Precise selection of the right tubing/fitting combination is above all dependent on the application. Applications often have a single feature that quickly defines the right selection. The overview of our most popular tubing/fitting combinations will help you to make the right choice quickly and reliably.
|
Brochure
File and language versions
|
|
Plastic tubing PUN-H, PEN and PUN – a comparison
Tubing PUN-H and PEN are always a good choice for standard pneumatic applications.
We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.
|
Brochure
File and language versions
|
|
Poster collection: Better connected
Everything from a single source – for the ideal tubing and fittings combinations
Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.
|
Brochure
File and language versions
|
|
Translucent tubing PUN-H
The perfect combination for many applications: translucent tubing PUN-H and push-in fitting QS.
The translucent tubing PUN-H can be easily mounted using the push-in fittings QS. They are resistant to hydrolysis and suitable for use in environments with high moisture levels.
|
Brochure
File and language versions
|
|
Megaposter: Tubing and fittings combinations
The complete world of tubing/fitting combinations
Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.
|
Posters
File and language versions
|