|
Angle seat valve VZXA
Flexible in use
The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.
|
Short product information
File and language versions
|
|
Angle seat valve VZXF
Tough
VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.
|
Short product information
File and language versions
|
|
Automation solutions for wastewater treatment with Nereda® technology
Reliable and fast
Nereda technology is an innovative, sustainable and cost-effective biological wastewater treatment. The award-winning technology is up to four times smaller than conventional plants and uses the unique features of aerobic granular biomass with excellent settling properties. Festo provides support right from the plant planning phase, and uses pneumatic automation to ensure an exact process sequence.
|
Short product information
File and language versions
|
|
Integrated control cabinet solutions with CPX-E and VTUG
Smart combination!
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product information
File and language versions
|
|
Limit switch box SRBC for quarter turn actuators
All-rounder with Ex protection
The new limit switch box SRBC is the reliable and cost-effective solution when it comes to electronic position sensing and optical position indication of automated process valves. The sturdy version with IP66, IP67 and Type4/4X is ideal for use indoors and outdoors, even in aggressive or corrosive environments.
|
Short product information
File and language versions
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product information
File and language versions
|
|
Linear actuator DFPI-NB3
Integrated, sturdy, flexible!
The new linear actuator DFPI is equipped for a wide range of applications thanks to ISO 15552, an optionally integrated positioner or an integrated displacement encoder, and an optimised guide rod for swivel motions.
|
Short product information
File and language versions
|
|
PA-Toolkit: Library for CODESYS
MTP compliant!
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product information
File and language versions
|
|
Pinch valve for heavy-duty applications
Extremely low wear!
The heavy-duty pinch valve is ideal for use with abrasive or corrosive
fl uids, pastes, pulps, powders, or media with a high solids content.
Its high performance, extremely low wear, and long service life in
open and close mode as well as in proportional control applications
make it very suitable for use in mineral processing, in the cement
and construction industry, in iron and steel production, in metallurgy
and foundries, or in aluminium production.
|
Short product information
File and language versions
|
|
PSI Direct operated solenoid valve VZWD
Up to 90 bar: Direct operated solenoid valve VZWD
|
Short product information
File and language versions
|
|
PSI Force pilot operated solenoid valve VZWF
Can be operated without differential pressure, e.g. can be used in
closed media circuits
|
Short product information
File and language versions
|
|
PSI Positioner CMSX for linear and quarter turn actuators
Reliable position control
The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high process reliability thanks to analogue or digital feedback signals and definable safety positions.
|
Short product information
File and language versions
|
|
Servo-controlled solenoid valve VZWP
|
Short product information
File and language versions
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product information
File and language versions
|
|
Standardised ATEX control cabinet YCCP
Standardised and flexible
Combine maximum standardisation with the greatest possible
flexibility. The standardised ATEX control cabinet YCCP saves time
and money through maximum standardisation of your system
components. The cabinets are approved for zone 2 (3GD), while the
integrated, modular terminal CPX as a remote I/O ensures a high
level of flexibility.
|
Short product information
File and language versions
|
|
VOFC / VOFD Solenoid valves for high safety and reliability requirements
Top quality!
Festo already has a formidable range. And in future it will be even better. Festo continuously develops and expands its range of valves for process automation. And the range is top quality, especially in the area of solenoid valves and their accessories. So you can control actuators safely and reliably. And you can operate them in outdoor areas without any problem, even in safety circuits up to SIL 3 or in potentially explosive atmospheres.
|
Short product information
File and language versions
|
|
Process Automation and Water Management - Learning solutions for basic and advanced training
|
Program summary
File and language versions
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summary
File and language versions
|
|
Butterfly valve VZAF
Technical data and product range overview
|
Catalogue
File and language versions
|
|
Butterfly Valve VZAS
Product range overview and technical data
|
Catalogue
File and language versions
|
|
Butterfly valves VZAF
Produkt overview and technical data
|
Catalogue
File and language versions
|
|
Butterfly valves VZAV
Product overview and technical data
|
Catalogue
File and language versions
|
|
Catalogue for Process Automation
|
Catalogue
File and language versions
|
|
Product Overview for Process Automation
|
Catalogue
File and language versions
|
|
5 steps to your process valve units.pdf
|
Brochure
File and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
Brochure
File and language versions
|
|
Automation of rainwater overflow basins
Intelligent automation of rainwater overflow basins according to your individual requirements
|
Brochure
File and language versions
|
|
Automation solutions for green hydrogen production
|
Brochure
File and language versions
|
|
Energy-autonomous automation
Reduce costs with energy-autonomous automation of manual processes
The manual operation of remote decentralised plants such as rainwater retention basins is costly in terms of both time and money. Travel to the location, actuate or inspect the system, travel back to the offi ce: all of this takes time and is not very productive. The answer is energy-autonomous automation using photovoltaics while operation and monitoring take place in a central control room.
|
Brochure
File and language versions
|
|
Highlights 2022
|
Brochure
File and language versions
|