Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Dispense head VTOI Efficient control

The dispense head VTOI significantly increases your throughput,

while at the same time reducing the number of valves you need.

Fluidic push-in fitting NLFA
Info Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Mass flow controller VEMD Flow rate ranges up to 200 l/min

In many applications, the flow of air or other gases must be controlled.
Oxygen is becoming increasingly important, not just in the
life sciences sector, but also in food and biotech. The gas must
always be precisely dosed, whether it is used to control protective
gases in production or for breathing air in medical devices. And
meeting the high demands on reliability and performance is just as
important as cost efficiency. The new VEMD does both: it offers high
dynamic response and is very favourably priced.

Miniature pilot valve for the VUVG Small and inexpensive

Its size makes it ideal in tight spaces and it comes complete with vacuum functions. It is used in medical devices as well as for liquid handling in laboratory automation.

Pipette head DHOP
Pipetting system with pipette head DHOE

The open pipetting system for the easy transport of liquids fits your
needs as it is very easy to configure and extremely flexible. The system
is compatible with a range of tip sizes, which are highly resistant
to chemicals and suitable for a wide range of different viscosities.
Even minute volumes as small as 1 μl can be pipetted with the
greatest precision.

Pressure and vacuum generator PGVA

The decentralised pressure and vacuum generator PGVA only requires
a 24 V power supply to provide compressed air for your pressure- or
vacuum-assisted solution. This makes it perfect for your laboratory
processes, for example when handling liquids during dosing, pipetting
medical samples or using a dispense head.

Proportional flow control valve VEMD Mass flow controller for medical devices

In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.

PSI 909.7: EHMD rotary gripping module Rotation and gripping

The most compact rotary gripping module in its class is ideal for handling small objects in a wide variety of applications. With wipe-down surfaces and a number of features in a clean, compact design, the EHMD is particularly suitable for laboratory automation and the easy opening of a large range of bottles and vials.

 

Three-dimensional gantry EXCL Optimised for life sciences

Miniaturisation is an important trend in many laboratory applications. The multi-axis gantry EXCL developed by Festo has a small footprint and PCB-based motion controls precisely to save valuable space when designing systems and devices. The functionality of the system can be further extended with two independently traversable Z-axes.

VEMP proportional valve Small, light, inexpensive

In mobile applications, for example oxygen therapy, the emphasis is on minimal power consumption, low weight and high reliability. The proportional valve VEMP is ideal for these requirements.

VPWS proportional valve Extremely small: 2/2-way proportional valve

This lightweight cartridge valve is compact at just 15 mm and has a large flow rate of up to 210 l/min at 2 bar. The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

Product Overview Cleanroom Components for cleanroom technology

All Festo products suitable for the clean room are classified in accordance with ISO 14644-1.

Products for battery cell production Product selection information

Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.

About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation of laboratory processes Solutions in all areas of sample analysis

Transporting samples, identifying and qualifying, pipetting and dispensing fluids or equipping centrifuges, with customised automation concepts from Festo you can significantly boost your productivity and safety in each step of the analysis process.

Automation solutions for green hydrogen production
High throughput DNA extraction system - Synchron Lab Automation Detailed user report

The Dutch company Synchron Lab Automation developed an automated DNA extraction system with very high throughput rates by working very closely together with Festo. As a result, customers in the seed industry can collect DNA from up to 40,000 samples per day.

Highlights 2022
In vitro diagnostics (IVD) Automation of point-of-care devices

Get ready for market launches faster by working together to develop ready-to-install automation solutions for lab-on-a-chip devices to analyse patient samples on site at doctors’ practices. The high industrial quality standard of the individual components is of course guaranteed.

Industry 4.0 From vision to reality – Status 2020

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

Invitation Analytica 2024 Simply in good hands!

Festo takes an individual approach to your sample and liquid handling requirements. That gives you the freedom to focus completely on developing innovations for your devices in analytics, laboratory automation and in-vitro diagnostics.

Invitation to Compamed

From 13 to 16 November the Compamed will take place in Düsseldorf. The forum for high-tech medicine networks experts from research, science and industry in one place. We will be there this year in hall 8A / stand J31!

LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.

Liquid Handling Pipetting, dispensing and aspirating of liquids

Transporting, identifying, opening, and closing sample vials, pipetting, dispensing and aspirating liquids – with Festo, you can automate and customize your entire liquid and sample handling process. Based on our extensive automation know-how, we integrate all the steps into subsystems with the appropriate kinematics.

Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

Medical Technology

From the initial concept and mutual development, right on up to delivery of customer-specific components and subsystems of medical devices

Medical technology: Eye surgery with valve technology Application story

Nowadays, cataract surgery is a routine procedure. But this is only possible because companies like BYTEC Medizintechnik develop devices that enable eye surgeons to carry out operations accurately, error-free and in accordance with their own personal requirements. Piezo, proportional and fast-switching valves from Festo, designed in the form of a control block, allow the necessary rapid incisions to be made.

Oxygen conserver - Musashi Medical Technology Detailed user report

Japanese company Musashi Medical Laboratory supplies easy-to-operate regulators in smartphone format for these oxygen system devices, thus significantly improving comfort and handling for patients.

Show 14 more results ...