|
Info Valve and valve manifold assembly VS
Great performance!
With its fl at, continuous surfaces, impact-resistant materials and
easy to clean, rugged design, the modular system of the VS range
will provide you with everything, from the encapsulated O-ring to
the soft-sealing poppet valve. Confi gure your own individualised,
powerful variants and fi nd out how to create the most attractively
priced solutions.
|
Product information in briefFile and language versions
|
|
Valve series VUVG and VUVS – two ranges for lots of applications
Compact or robust!
New: two more additions to the existing valve range VUVG and VUVS. The VUVG-...-S and VUVS-...-S are valves that have focused features – with the usual Festo quality and an outstanding price/per-formance ratio.
|
Product information in briefFile and language versions
|
|
PSI Valve series VS: VUVS/VUWS/VTUS
Robust and inexpensive!
VS is distinguished by outstanding value for the money, as well as exceptional diversity. Modern design. Robust and durable quality. No limits with regard to performance data. Proven technologies and materials. Comprehensive range of accessories. Numerous mounting options and easy operation.
|
Product information in briefFile and language versions
|
|
Quick Order Sheet VUVS
Selected products from the VUVS series
|
BrochureFile and language versions
|
|
Poster: Your partner for process automation
|
PosterFile and language versions
|
|
Product video: Solenoid Valves VUVS / Valve Manifold VTUS
2015, 2.24 min MP4 HD
|
Product videoFile and language versions
|
|
PSI Valve series VS: VUVS/VUWS/VTUS
The robust valve
VS – flexible, modern, robust and durable quality. Without limiting the performance data: for up to 100% more flow with higher energy density. Proven technologies and materials. Comprehensive range of accessories. Numerous mounting options and easy operation. That is what today's valves should be!
|
Product information in briefFile and language versions
|
|
One-way flow control valve VFOE
|
VideoFile and language versions
|
|
Miniature valves VOVK
Only 5.9 mm wide
Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.
|
Product information in briefFile and language versions
|
|
One-way flow control valve VFOE
Lightweight and price-attractive
The new, manually adjustable one-way flow control valve VFOE with push-to-lock function is perfect for standard applications. The attractively priced valve is particularly well suited to installation in tight spaces, e.g. in the electronics industry.
|
Product information in briefFile and language versions
|
|
Valve control module VAEM
Precise switching of soenoid valves
The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high precision, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.
|
Product information in briefFile and language versions
|
|
Media valve series VODA
From the individual component to the integration solution
Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.
|
Product information in briefFile and language versions
|
|
Valve Landscape_2020
|
BrochureFile and language versions
|
|
TIA-Stitch In Time
|
Application descriptionFile and language versions
|
|
A quick match!Your selection tool for choosing valves and valve terminals
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
The Festo core product range
Simply part of the solution
|
CatalogueFile and language versions
|
|
A quick match
|
BrochureFile and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
Automation components for use in the food and beverage industry
Automation in challenging environments
|
BrochureFile and language versions
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PosterFile and language versions
|
|
Products for Your Everyday Automation Needs
Festo quality at attractive prices covering your standard automation tasks.
|
BrochureFile and language versions
|
|
Process Automation - Product Overview (PAPSO)
|
Program summaryFile and language versions
|
|
Pulse valve VSVA
Energy savings of up to 80%
Install and save: In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.
|
Product information in briefFile and language versions
|
|
Highlights 2022
|
BrochureFile and language versions
|
|
Product flyer for the automotive industry
Automation solutions for the automotive and Tier 1 supplier industry
|
BrochureFile and language versions
|
|
Product Overview
|
Program summaryFile and language versions
|
|
White Paper: Proportional valves for closed-loop control of inert gases in process automation
In many process automation applications, the pressure and flow of gases are controlled. Explosion protection requirements mean that an inert atmosphere is often created and maintained in reactors and process tanks in a plant. Learn more about the advantages of the proportional valve technology.
|
Special publicationFile and language versions
|
|
Intelligent automation solutions using electrics and pneumatics
Product overview from the control to the field level
Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
|
PosterFile and language versions
|
|
Textile industry
Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.
|
BrochureFile and language versions
|