Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
PSI Valve series VS: VUVS/VUWS/VTUS Robust and inexpensive!

VS is distinguished by outstanding value for the money, as well as
exceptional diversity. Modern design. Robust and durable quality.
No limits with regard to performance data. Proven technologies and
materials. Comprehensive range of accessories. Numerous mounting
options and easy operation.

Info Valve and valve manifold assembly VS Great performance!

With its fl at, continuous surfaces, impact-resistant materials and

easy to clean, rugged design, the modular system of the VS range

will provide you with everything, from the encapsulated O-ring to

the soft-sealing poppet valve. Confi gure your own individualised,

powerful variants and fi nd out how to create the most attractively

priced solutions.

PSI Valve series VS: VUVS/VUWS/VTUS The robust valve

VS – flexible, modern, robust and durable quality. Without limiting the performance data: for up to 100% more flow with higher energy density. Proven technologies and materials. Comprehensive range of accessories. Numerous mounting options and easy operation. That is what today's valves should be!

 

One-way flow control valve VFOE
Miniature valves VOVK Only 5.9 mm wide

Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.

One-way flow control valve VFOE Lightweight and price-attractive

The new, manually adjustable one-way flow control valve VFOE with push-to-lock function is perfect for standard applications. The attractively priced valve is particularly well suited to installation in tight spaces, e.g. in the electronics industry.

Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Valve Landscape_2020
TIA-Stitch In Time
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
The Festo core product range Simply part of the solution
A quick match
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation components for use in the food and beverage industry Automation in challenging environments
Industry 4.0 - Digitalisation in Production Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?

Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance

Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Process Automation - Product Overview (PAPSO)
Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Highlights 2022
Product flyer for the automotive industry Automation solutions for the automotive and Tier 1 supplier industry
Product Overview
White Paper: Proportional valves for closed-loop control of inert gases in process automation

In many process automation applications, the pressure and flow of gases are controlled. Explosion protection requirements mean that an inert atmosphere is often created and maintained in reactors and process tanks in a plant. Learn more about the advantages of the proportional valve technology.

Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

The Festo e core product range – simply part of the solution Dynamic Display D-FA1901
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Pneumatic and electric modules of the valve terminal VTUG The compact platform for your application
Show 12 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.