|
Ethernet/IP EDS
EDS-File for CPX Valveterminals with EtherNet/IP connection
Supported systems:
- Bus node CPX-FB36 (1912451)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
1.5 10/04/2018
|
Device Description FilesFile and language versions
|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.6.0.481 30/05/2023
|
CommissioningFile and language versions
|
|
Ethernet/IP EDS for MSE6-E2M-5000-FB36
Supported systems:
- Bus node CPX-FB36 (1912451)
- MSE6-E2M-5000-FB36-AGD (3990296)
|
2023-03-17 17/03/2023
|
Device Description FilesFile and language versions
|
|
Festo Automation Suite - Plug-in
Plug-in for the parametrisation and diagnosis of the CPX-E automation system and the CPX terminal
|
2.5.0.46 21/12/2022
|
CommissioningFile and language versions
|
|
FMT - Festo Maintenance Tool
This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB37 (2735960)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- interface CPX-FB43 (8110369)
- interface CPX-M-FB44 (8110370)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-CB (8073100)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
Update 22 14/04/2021
|
CommissioningFile and language versions
|
|
Function blocks Rockwell
Parameterisation and control Motion Terminal VTEM
Library valid as of FW version 4.22.x
Library for Rockwell controllers
Created with Studio 5000 Version 31
Supported systems:
- Motion Terminal VTEM (8047502)
|
V31.3.04 31/05/2022
|
Function blocksFile and language versions
|
|
PROFINET GSDML
Generic Station Description files in XML (GSDML) and bitmaps for Festo valve terminals as MPA and VTSA.
Supported systems:
- Bus node CPX-FB33 (548755)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- interface CPX-FB43 (8110369)
- interface CPX-M-FB44 (8110370)
- interface CPX-M-FB45 (8110371)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Terminal CPX-P (562818)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-CB (8073100)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
12/04/2022
|
Device Description FilesFile and language versions
|
|
Siemens function blocks
Parameterisation and control Motion Terminal VTEM
Valid from FW version 4.22.x
Function blocks for Siemens TIA Portal from V13
to use with Siemens PLCs S7-300, S7-400, S7-1200, S7-1500
Supported systems:
- Motion Terminal VTEM (8047502)
|
Vx.x.35 04/11/2021
|
Function blocksFile and language versions
|
|
Function blocks CODESYS
Parameterisation and control Motion Terminal VTEM
Valid from FW version 4.22.x
Libray for Codesys PLC in version 3.5
(also Beckhoff TwinCAT 3).
Supported systems:
- Motion Terminal VTEM (8047502)
|
3.5.7.237 22/10/2021
|
Function blocksFile and language versions
|
|
FMT - Festo Maintenance Tool
Diagnosis of CPX valve terminals
The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- gateway CPX-IOT (8069773)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
4.21.213 19/08/2021
|
CommissioningFile and language versions
|
|
Sercos SDDML
Sercos Device Description (SDDML) is used to integrate the CPX-FB39 into Sercos 3 host-systems.
This package includes SDDML-Files for the bus node and for all supported CPX I/O-modules.
Supported systems:
- Bus node CPX-FB39 (2093101)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
1.2 09/04/2019
|
Device Description FilesFile and language versions
|