Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Mass flow controller VEMD 10/10/2024 Flow rate ranges up to 200 l/min

In many applications, the flow of air or other gases must be controlled.
Oxygen is becoming increasingly important, not just in the
life sciences sector, but also in food and biotech. The gas must
always be precisely dosed, whether it is used to control protective
gases in production or for breathing air in medical devices. And
meeting the high demands on reliability and performance is just as
important as cost efficiency. The new VEMD does both: it offers high
dynamic response and is very favourably priced.

Proportional flow control valve VEMD 10/10/2024 Mass flow controller for medical devices

In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.

Information on substances in our products 10/10/2024 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.60
20/08/2024

Top downloads

Valves
Welcome to Festo service2see! YouTube channel: Festo Service

On our YouTube channel Festo Service, you will find practical and user-friendly video tutorials on topics that are the subject of frequently asked questions in the areas of maintenance, commissioning and repair.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.