Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Integrated control cabinet solutions with CPX-E and VTUG Smart combination!

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

Standard Fitting Series NPQE Price-optimized for standard applications

The new NPQE fitting series is perfect for all standard applications;
the installation and commissioning are fast and efficient.

Catalogue for Process Automation
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
5 steps to your process valve units.pdf
Actuator solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Process Automation - Product Overview (PAPSO)
Process Automation - Product Overview 2024
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Cartesian handling systems – a technical comparison with conventional robots
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.