Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Angle seat valve VZXF-L-M22C-M-B-G2-430-H3B1-50-3-EX4 3540293
Phase‑out
 
06/2020
08/2020
09/2020
Alternative product Angle seat valve VZXA (3539410) Compatible according to function Identical function, but can not be interchanged 1 to 1
Description
Poster: Your partner for process automation
Poster: Your partner for process automation
Innovative automation solutions for the brewing industry
Innovative automation solutions for the brewing industry
Angle Seat Valve VZXF
Angle Seat Valve VZXF

VZXF.PSI.US     2.13

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Valve control module VAEM
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Key Products for North American
Key Products for North American

Previously being our Focus Product brochure, Festo North America presents our Key Products for North America brochure.  This brochure stars our key product for the year pertinent to the North American Region.

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

A quick match
A quick match
Product flyer for the automotive industry
Product flyer for the automotive industry Automation solutions for the automotive and Tier 1 supplier industry
Automation components for use in the food and beverage industry
Automation components for use in the food and beverage industry Automation in challenging environments
About Festo - People. Solutions. Innovations.
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Animation Angle seat valve VZXA
The Festo core product range
The Festo core product range Simply part of the solution
Angle seat valve VZXF
Angle seat valve VZXF Tough

VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.
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
Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Miniature valves VOVK
Miniature valves VOVK Only 5.9 mm wide

Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.

TIA-Stitch In Time
TIA-Stitch In Time
Pulse valve VSVA
Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Products for Your Everyday Automation Needs
Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Integrating Rockwell Automation with Festo
Integrating Rockwell Automation with Festo
Electric Automation
Electric Automation Product Selection Overview
Lifting platform top module for MiR 100/200
Lifting platform top module for MiR 100/200
Key Products Featuring the Stars of Automation
Key Products Featuring the Stars of Automation
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
IO-Link and the Industrial Internet of Things
IO-Link and the Industrial Internet of Things

Automation World, August 2016

Adding Modern Advancements to Traditional Pneumatic Systems
Adding Modern Advancements to Traditional Pneumatic Systems
Show 12 more results ...
Subscribe to RSS