|
Polypropylene fittings NPQP 28/09/2023
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Product information in briefFile and language versions
|
|
Food-safe tubing PUN-H-F 28/09/2023
|
Product information in briefFile and language versions
|
|
Translucent tubing PUN-H 28/09/2023
The perfect combination for many applications: translucent tubing PUN-H and push-in fitting QS.
The translucent tubing PUN-H can be easily mounted using the push-in fittings QS. They are resistant to hydrolysis and suitable for use in environments with high moisture levels.
|
BrochureFile and language versions
|