Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Solenoid coil VACC-S13-18-K4-3U-EX4ME 562895
Phase‑out
 
12/2019
12/2019
06/2020
Alternative product Solenoid coil VACC-S13-18-K4-3U-EX4ME (8109398) Compatible according to function
Description
Quick Order Sheet: Solenoid valves VOFD/VOFC and solenoid coils VACC
Quick Order Sheet: Solenoid valves VOFD/VOFC and solenoid coils VACC Extremely sturdy and corrosion-resistant

Number one choice as a control valve
Designed for the toughest demands, even in extreme environments
Certificates, expert opinions and testimonials demonstrate that the solenoid valves are suitable for the toughest demands when it comes to operational safety, availability and flexibility in use. Even outdoors and in difficult ambient conditions. The world’s preferred ignition protection types are offered: Ex e mb, Ex ia, Ex db and Ex d.

Subscribe to RSS