Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

VEMD-L-6-14-20-D21-M5-5-R1-V4
proportional flow control valve VEMD-L-6-14-20-D21-M5-5-R1-V4 8086473
Description
VEMD
VEMD
Proportional flow control valve VEMD
Proportional flow control valve VEMD Mass flow controller for medical devices

In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.

One-way flow control valve VFOE
The Festo core product range
The Festo core product range Simply part of the solution
White paper: Five steps to making efficient, error-free process adjustments
White paper: Five steps to making efficient, error-free process adjustments

The ongoing need to make process adjustments in modern automation systems opens itself up to unwanted device tampering. This white paper outlines a five-step process to ensure effective, error-free process adjustments of pneumatic components.

Integrating Rockwell Automation with Festo
Integrating Rockwell Automation with Festo
Proportional valves with piezo technology in medical technology
Proportional valves with piezo technology in medical technology

With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Valve control module VAEM
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Key Products for North American
Key Products for North American

Previously being our Focus Product brochure, Festo North America presents our Key Products for North America brochure.  This brochure stars our key product for the year pertinent to the North American Region.

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

A quick match
A quick match
Product flyer for the automotive industry
Product flyer for the automotive industry Automation solutions for the automotive and Tier 1 supplier industry
Automation components for use in the food and beverage industry
Automation components for use in the food and beverage industry Automation in challenging environments
About Festo - People. Solutions. Innovations.
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Industry 4.0 - Digitalisation in Production
Industry 4.0 - Digitalisation in Production Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?

Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics
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
Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Flow control valve VPCF
Flow control valve VPCF
VPWS proportional valve
VPWS proportional valve Extremely small: 2/2-way proportional valve

This lightweight cartridge valve is compact at just 15 mm and has a large flow rate of up to 210 l/min at 2 bar. The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

Miniature valves VOVK
Miniature valves VOVK Only 5.9 mm wide

Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.

TIA-Stitch In Time
TIA-Stitch In Time
Pulse valve VSVA
Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Products for Your Everyday Automation Needs
Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Electric Automation
Electric Automation Product Selection Overview
Lifting platform top module for MiR 100/200
Lifting platform top module for MiR 100/200
Show 17 more results ...
Subscribe to RSS