Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

valve control module VAEM-V-S8EPRS2 8088772
Description
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Subscribe to RSS