Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

valve control module VAEM-V-S8EPRS2 8088772

Latest

Valve control module VAEM 25/09/2024 Precise switching of solenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Valve Control Module VAEM Firmware 11/04/2024
1.2.5.0
10/04/2024
VAEM-V with Festo PLC through Modbus TCP 08/03/2024 VAEM-V with Festo PLC through Modbus TCP; Library included

This Application Note explains about VAEM-V Control, Read/Write Parameters & Save Parameters.

1.10
29/02/2024

Top downloads

Interpretation and analysis of Liquid Handling results Interpretation and analysis of Liquid Handling results; Definitions

This Application Note describe the most common terms about the evaluation of results of a dispensing or pipetting application. In particular: accuracy, trueness, precision, repeatability, reproducibility, coefficient of Variances (CV), mean and standard deviation as well as maximum permissible error.

1.20
25/08/2023
Commissioning of CTEU-EP in Modbus/ TCP mode CTEU-EP; VAEM-L1-S-8-PT; SPAU-..-LK-..

This application node includes examples how to establish a Modbus/TCP communication with the CTEU-EP node.

1.10
28/03/2017
Connection with VAEM-V via Ethernet in CODESYS Codesys connection to VAEM-V; Example project included

Brief description of how to create an Ethernet connection in CODESYS between a Festo controller (CPX- or CECC) and a valve control module VAEM-V-S8EPRS2 

1.10
17/05/2021