|
CMMT Integration With Festo PLC Using Modbus TCP Protocol 25/09/2023
CMMT-AS; CMMT-ST; Library included
This Application Note explains the Function Blocks which allows the user to integrate CMMT controller with Codesys PLC using Modbus/TCP protocol
|
1.20 25/09/2023
|
Application NoteFile and language versions
|
|
Servo motors EMMT-AS and motor controllers CMMT-AS -- Preferred combinations 24/09/2023
|
BrochureFile and language versions
|
|
Servo drive CMMT-AS and servo motor EMMT-AS 24/09/2023
Perfectly integrated!
The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.
|
Product information in briefFile and language versions
|