Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Smart positioner CMSH with HART communication Single- and double-acting

The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single- acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.

CMSH
Subscribe to RSS